Select your region & language

Murata introduces 7kW 3-phase AC-DC power supply with 95.5% efficiency

  • Power Products

2015-03-24

D2U5T-H3-7000-54

Overview

Murata today announced the D2U5T-H3-7000-54 hot-swappable, AC/DC power supply with wide-range three-phase input from Murata Power Solutions. This internally cooled supply provides a 7,000 Watt, 54VDC main output at up to 95.5% efficiency at 50% load. A user selectable standby conveniently offers an output of either 3.3 or 5 VDC.

The D2U5T Series offers true 3-wire, 3-phase operation at 7,000 Watts from either a Delta or Wye source. With an input range of 320-525VAC, the D2U5T accommodates 480VAC installations in North America as well as 380VAC installations internationally. With input from voltage sources between 180-264VAC, the D2U5T Series will provide reliable 3,500 Watt operation. Active power factor correction gives this supply a 0.99 power factor and less than 10% harmonic current.
Packaged in an industry-standard 2U format and delivering a 23.1 Watt per cubic inch power density, the D2U5T is designed for use in industrial and large data center applications where high efficiency, high power conversion is vital. For larger power requirements, as many as three units can be connected in parallel. This will provide up to 14,000 Watts in N+1 operation, and up to 21,000 Watts in non-redundant applications.

The D2U5T Series features over-voltage, over-current, and over-temperature protection. Status LEDs provide a visual indication of power supply status for any fault conditions occurring in the input, output, or power conversion stages of the unit. Control and monitoring of the unit is also possible using the standard PMBus™ interface.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.