Select your region & language

D1U54 series AC & DC input models available to 1200 watt

  • Power Products

2015-08-26

Murata announces the D1U54-D-1200 series of DC-input front end power supply modules from Murata Power Solutions. This 1000vrms isolated power supply provides a 12Vdc output at 1200 Watts, with a standby voltage at up to 20 Watts of power. With a power density of 28 watts per cubic inch, the slim 54.5mm (2.15") width and 1U height format minimizes space inside to maximize user utility, and user rear panel area. This configuration is popular with 1U and 2U applications in servers, storage equipment, data centers, and telecommunications network equipment.

D1U54-D-1200 Series DC-input models accommodate an operating input voltage range of -40Vdc to -72Vdc. This product series complements the AC-input D1U54P-W-1200 models and allows plug and play compatibility between products. 

The hot swap enabled D1U54-D-1200 Series has integral MOSFET ORing in conjunction with active current sharing of the main output. These features allow up to 8 units to operate in parallel, providing the capability to drive larger loads or to build in N+N redundancy of supplies.

With a PMBus™ compliant digital interface, the supply can be monitored, managed and controlled using industry standard PMBus™ protocol commands. Safety features of the D1U54-D-1200 Series include over-voltage, over-current and over-temperature protection.

Model selection in the D1U54-D-1200 Series includes choice of a3.3Vdc or 5.0Vdc standby outputs as well as forward or reverse airflow.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.