Select your region & language

Efficient 160 Watt AC-DC supply for cellular base stations

  • Power Products

2015-09-24

MVAD160

Murata has announced the MVAD160 series of 160 Watt AC-DC power supplies, packaged in an industry standard 2 x 4 inch (50.8 x 101.6 x 38.1 mm) format and designed for use in next-generation high-speed compact base station equipment. Accommodating the universal AC input of 85 - 264VAC, the series comprises three output models providing the nominal main output (V1) of +12, +24, or +48 VDC and an optional auxiliary output (V2) of 5VDC at 0.1A. With efficiencies up to 93%, these power supplies have structure-supported conduction cooling, and comply with no-load power consumption of less than 0.3 Watt.

Safety and control features include overcurrent and overvoltage protection together with remote control using a negative logic signal.

Designed for use in cellular infrastructure equipment such as small cell base stations that need to endure a wide range of outdoor operating temperatures, the MVAD160 can operate across the range of -40 to +85°C.

The series complies with the internationally recognized safety approval standards IEC 60950 and IEC 60601 that certify use in IT, industrial, medical, and healthcare equipment.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.