Select your region & language

Murata front end power supplies expands to include high density 650W in D1U54 Series

  • Power Products

2016-02-05

D1U54P-W-650

Murata has announced the D1U54P-W-650-12-HBxC series of 650 Watt power supplies manufactured by Murata Power Solutions. Packaged in industry standard 1U format measuring 54.5 x 40 mm (2.15 x 1.57 inches), it has a length of only 228.6 mm (9 inches) compared to 12" length of other power supplies in this family. Delivering a power density of 21.4 Watts per cubic inch, this compact power supply exceeds the 80 PLUS Platinum efficiency requirements. Featuring a single 12 VDC primary output, it also provides a standby 12 VDC / 2A output.

These hot pluggable units are capable of N+1 redundancy and feature an active current sharing (ORING FET) permitting connecting up to a maximum of 8 in parallel.

Control features include an I²C compliant PMBus™ interface and front panel LED status indicators. Overvoltage, overcurrent, and over temperature protection is included across the range.

Forced-air cooling is facilitated by a low noise, variable speed fan; the direction of airflow, front to back or back to front, can be specified at the time of order.

The D1U54P-W-650 is an AC input unit accommodating the full universal input range from 90 to 264 VAC. A DC input model, D1U54-D-650, is also available in same size.

The D1U54P-x-650 series is aimed at distributed power architecture applications and is ideal for use with networking equipment and server and storage systems.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.