Select your region & language

Eighth-brick DC-DC modules have ultra-wide Vin range for improved system availability

  • Power Products

2015-02-26

UWE-12/10-Q12-C

Overview

Murata Power Solutions’ UWE eighth-brick DC/DC power modules are the industry’s first eighth-brick to deliver 12Vout at 120W from a nominal 12V, 24V, or 28Vdc source. The UWE-12/10-Q12xx-C series’ 4:1 Vin range of 9-36V, industry standard DOSA compliant form factor, optional integrated baseplate, and high efficiency makes it ideal for high reliability systems and systems requiring battery backup. The UWE-12/10-Q12xx-C will operate down to 9Vin, allowing longer battery discharge times in the event of a source failure. The 91+% efficiency rating of these modules also means that they will operate in harsh environments and require less cooling hardware compared to equivalent (larger) power modules. Significant overall system cost reductions can be achieved when employing this eighth-brick solution compared to equivalent quarter- or half-brick solutions.

The UWE-12/10-Q12xx-C is an ideal choice for high reliability industrial, transportation, and telecommunications equipment requiring 12Vdc from a source of 12V, 24V, or 28Vdc. Murata developed the UWE-12/10-Q12xx-C to address the need for a 12Vout DC-DC converter able to deliver 120W and provide 2250Vdc input to output isolation from a 9-36V source. Designed to offer the power systems architect options that include an optional baseplate for conduction cooling applications, positive or negative logic control and features, 2250Vdc I/O isolation, output overvoltage protection, thermal shutdown, current limit/short circuit protection, and Vout adjust (±10%).

The UWE-12/10-Q12-C isolated DC/DC power converter represents the next generation converters in the industry standard eighth-brick package with up to 120W of available output power. These DC-DC converters are designed for systems employing distributed power architectures or intermediate bus architectures in applications that include but are not limited to battery charging/back-up systems, telecommunications, lighting applications, motor control, and anywhere that 12V @ 120W is required from a 9-36Vdc source including applications where extreme operating temperatures will be required The modules feature an operating temperature range of -40 to 85°C.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.