Select your region & language

Murata shrinks 1 W DC-DC converter footprint by 34%

  • Power Products

2015-08-05

MTC1 DC-DC converter

Murata has announced the MTC1 Series of 1 Watt regulated single output DC-DC converters manufactured by Murata Power Solutions. The MTC1 Series comprises a total of six single output models providing 3.3, 5, or 12 VDC. These miniature isolated devices are available with nominal input voltages of 12 or 24 VDC and accommodate a 2:1 input range around the selected nominal.

No additional regulation components are required since the MTC1 output is fully regulated to within ±0.5% of stated output. A voltage trim pin allows adjustment of the output voltage by ±10% to suit any special voltage requirements. A remote on/off pin provides the ability to disable the output for application power saving.

Input to output isolation conforms to the international safety insulation standard UL60950 (pending). With its certification (pending) to the medical safety standard ANSI/AAMI ES60601-1 for 2 MOOPs, the converter is suitable for use in a wide range of medical and healthcare applications. Occupying 34% less PCB area than competing parts, the MTC1 can operate up to 100°C with derating.

Ann-Marie Bayliss, product marketing manager of Murata Power Solutions comments, “The MTC1 with its 34% smaller footprint, UL60950 reinforced insulation, and 3rd edition medical safety standard compliance offers enhanced product features in a miniature package.”

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.