Select your region & language

Module provides data and power isolation in critical USB environments

  • Power Products

2015-08-10

Murata announces the introduction of the NMUSB202MC, a surface mount powered data isolator module that conveniently provides dual port USB data and power isolation from a single upstream port. When used in conjunction with a host controller, a single NMUSB202MC module counts as two USB hubs for cascaded applications and provides full 5V/500mA power to each downstream port. 250VRMS reinforced isolation provides safety, immunity to EMI, and elimination ground loops.

The NMUSB202MC module’s full compliance with USB 2.0 specification enables hassle-free, “plug and play” operation with any USB-compatible device. The module is able to switch automatically between full-speed operation (12Mbps) and low speed (1.5Mbps) as the application requires.

With an operating range from -40°C to +85°C, the NMUSB202MC meets requirements for industrial controls, sensor communications, and harsh environment installations. The high insulation resistance and 3kV isolation makes the NMUSB202MC ideal for use in medical environments. Advanced surface mount design enables the USB isolation function with a single SMT component. Murata’s proprietary manufacturing assures competitive pricing with a 3.3MHrs MTBF.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.