Select your region & language

Murata regulated converter delivers POE compliant power from a 12V source

  • Power Products

2016-03-07

SPC-54/4.4-L12PG-C

Murata has announced the SPC-54/4.4-L12PG-C, which is designed to deliver isolated 54V Power over Ethernet (PoE) at up to 240W. This very compact SIP (single inline package) module can power up to nine PoE devices at 25.5W from a 12V source.

The SPC-54/4.4-L12PG-C was developed to deliver power to Ethernet devices over traditional Cat 5 network cables in accordance with IEEE 802.3 PoE requirements. This unique PoE source module is designed to operate in applications that support a 12V power source, converting 12V to 54V @ 240W, to power and support multiple PoE devices.

Proprietary circuit architecture provides a 94% efficient, PoE compliant, 54V output. The module provides PoE safety requirements that include input to output isolation at 2,250Vdc with basic insulation and overvoltage protection that meets SELV requirements. The module is packaged in a SIP format to save board space, and to optimize Pout capabilities in demanding applications.

Advanced thermal management allows 240 Watts of power at 60°C in a very compact package. Total PCB board space required is just 2.64" x 0.35" (67.0 x 8.9mm).

With a Vin range of 10.5V to 13.2V, the SPC-54/4.4-L12PG-C is suitable for resource-efficient, end-to-end information and communications technology (ICT) ecosystems that utilize PoE devices. These devices include VoIP phones, IP cameras, wireless access points, IPTV decoders, network routers, network switches, network intercoms, industrial sensors, keyless access systems, and lighting controllers.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.