Select your region & language

Murata announces rugged BPM15 series of isolated DC-DC power modules

  • Power Products

2016-03-17

BPM15

Murata has announced the BPM15 Series of isolated DC-DC power modules from Murata Power Solutions, designed to deliver 15W of isolated output power from ±5V, ±12V, and ±15V outputs. This series provides a good balance between electrical performance, rugged mechanical design, and cost, while providing flexibility for power system engineers.

The BPM15 series address a growing demand for isolated DC/DC modules that accept 4:1 input ranges of 9-36V & 18-75V. These models have an isolation barrier that will withstand 1600VDC with a basic insulation system. The series also incorporates the latest PWM (Pulse Width Modulation) technology with SMT and automated assembly components.

The BPM15 is specified to operate over the temperature range of -40°C to +85°C providing the ideal modular power solution for extended environment and high-reliability industrial applications with little or no airflow.

The units are ruggedized and encapsulated in 1" x 1" x 0.40" high, five sided, shielded metal package designed to optimize thermal and mechanical performance and reliability. They will find applications in harsh environments including industrial, smart grid, data storage, networking, computing/server, and telecommunications.
“The BPM15 series of DC-DC converters, covering a Vin range from 9V to 75V, encapsulated in a rugged 1" x 1", five-sided shielded package, are ideal solutions for a wide variety of applications. Power systems engineers will benefit from the small size, high efficiency, and rugged packaging of the BPM15 series,” says Bill Smith, Director, Product Line Management, Murata Power Solutions. The BPM15 is certified to UL-60950-1, CSA-C22.2 No. 60950-1, IEC/60950-1, 2nd edition.

Sample quantities are now available.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.