Select your region & language

Two-Watt DC-DC converter has 50% lower profile than industry norm

  • Power Products

2016-04-20

NXE2

Murata has announced the NXE2 series of 2 Watt surface mounted DC/DC converters from Murata Power Solutions. Footprint compatible with similar 1 and 2 Watt devices available on the market, and measuring just 12.5 x 4.36 x 10.41 mm, the NXE2 series provides more power output in the same space. The converter is constructed using fully automated techniques in a halogen free iLGA inspectable package with an integrated transformer. This approach increases product reliability and repeatability of converter performance.

The series comprises four models with nominal input voltages of +5 or +12 VDC and outputs of +5, +12 or +15 VDC. Input to output isolation of 3 kVDC is standard across the range.

Ann-Marie Bayliss, product marketing manager, Murata Power Solutions comments, “The NXE2 series represents a 2 Watt halogen free converter in a footprint that has a 50% lower profile.”

The NXE2 series is suitable for use in industrial automation, instrumentation, and transportation equipment. It is also intended for use in telecom, wireless, and medical designs that require a low power isolated DC voltage.

Certification to UL60950 and medical safety is pending.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.