Select your region & language

Murata DC-DC converter powers gate drives for optimal performance and efficiency

  • Power Products

2016-07-27

MGJ1

Murata has announced the MGJ1 1 Watt DC-DC converter series manufactured by Murata Power Solutions. These compact devices are ideal for driving high and low-side gate circuits such as those using IGBTs and SiC MOSFETs for optimal efficiency. With high isolation characteristics, up to 5.2 kVDC, the MGJ1 offers the popular nominal output voltage combinations of +15 / -5, +15 / -9, or +19 / -5 VDC. The series also offers a choice of +5, +12, or +24 VDC input.

The MGJ1 series is characterized for high dV/dt immunity, which aids reliable and continued operation in fast switching circuits, and partial discharge performance that contributes to a long service life. Also, the converter’s low input-to-output coupling capacitance, typically 5 pF, assists in reducing the effects of EMI.

The series suits a broad range of medical applications for which certification to ANSI/AAMI ES60601-1 to 2 MOOPs is pending. The converter also conforms to the UL 60950 (pending) for reinforced insulation and by incorporating a 9.3mm creepage and clearance space helps safety agency approvals for high working voltage applications.

Features:

  • Patent pending
  • Optimized bipolar output voltages for IGBT/SiC & MOSFET gate drives
  • Reinforced insulation to UL60950 recognition pending
  • ANSI/AAMI ES60601-1 recognition pending
  • 5.2kVDC isolation test voltage “Hi Pot Test”
  • Ultra-low coupling capacitance
  • 5V, 12V, & 24V inputs
  • +15V/-9V, +15V/-5V, & +19V/-5V outputs
  • Operation to 105°C
  • Short circuit protection
  • Thermal shutdown

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.