Select your region & language

Miniaturized DC-DC converters are single device solutions for powering IGBT gate drive circuits

  • Power Products

2016-11-08

MGJ6 Family

Murata has released three series of 6W high isolation DC-DC converters from Murata Power Solutions which, in the form of single devices, are able to provide all gate drive power for half, full, and three-phase bridge circuits, saving space and cost while providing optimum performance.

Murata’s MGJ6HB, MGJ6FB, and MGJ63P series DC-DC converters are for simultaneously powering “high-side” and “low-side” gate drive circuits for IGBTs, and silicon/silicon carbide MOSFETs in bridge circuits. The devices feature respectively dual, triple, and quad independent outputs that are externally configurable with a simple circuit to provide positive and negative voltages for gate drive power. By being able to use just one device for powering all gate drives in a bridge application, the space saving achieved is a significant 33–50%. For example, in a three-phase bridge, the four-output MGJ63P provides isolated power for the three high-side switch drivers and a common rail for the three low-side switch drivers, potentially replacing up to six discrete DC–DC converters.

The DC-DC converters offer a wide 2:1 input voltage range with nominal inputs of 5V, 12V, and 24V and two, three, or four output channels of 24V are provided with high isolation between outputs. Exhibiting versatility, outputs can also be connected in parallel or series. Providing reliable operation in the fastest of switching systems, the devices are suitable for DC link voltages up to 3kVDC and feature a characterized dV/dt immunity of 80kV/microsecond and a characterized partial discharge performance that provides long service life.

The design of the DC-DC converters includes many inherent features and aspects that enhance performance, reliability, and repeatability. These include a planar transformer, short circuit and overload protection for robust operation under system fault conditions, and a very low coupling capacitance of typically 15pF that reduces system EMI problems. A frequency synchronization pin simplifies EMC filter design and an enable pin provides for power saving.

A pending application for UL60950 recognition for reinforced insulation will reduce the overall cost of system approval. Similarly, approvals for ANSI/AAMI ES60601-1, two MOOPs, and two MOPPs at different system voltage levels are pending and when attained will simplify system approval for medical applications.

None of Murata’s competitors offers this type of targeted application solution with such features as high isolation construction, high-efficiency electronics, and planar magnetics.

Click here for more information.

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.