Murata has announced the addition of the OKDx-T/40 series of non-isolated point-of-load (PoL) DC/DC converters from Murata Power Solutions. Available in three different package formats, through-hole, single-in-line, and surface mount, the OKDx-T/40 is a 40 Amp, 132 Watt digital DC/DC converter. These highly efficient (typically 97.2%), fully regulated converters offer a high power density and measure just 30.85 x 20.0 x 8.2 mm.
The PMBus™ interface facilitates power management features not previously available in analog PoL converters. By interfacing the OKD converter to the system’s I2C bus, a systems engineer can monitor critical system-level performance requirements that include Vin, Iin, Vout, Iout, and operating temperature. The PMBus™ can also be used to set warning flags for temperature, Vin, Vout, and Iout, and allows the user to customize parameters such as Vout, Vin turn on/off thresholds, output over voltage protection, output current limit, and ramp up characteristics, to name a few.
Advanced converter design features include digital current sharing (full power, no derating), non-linear transient response, optimized dead time control, synchronization, and phase spreading.
Accommodating the wide input voltage range from 4.5 to 14 VDC, the OKDx-T/40-W12 output voltage is programmable from 0.6 to 3.3 VDC. A GUI (Graphical User Interface) can be provided to assist the power engineer in designing a state-of-the-art power system.
The OKDx-T/40 series is ideal for use in telecommunications, networking, and distributed power applications.
Click here for more information.
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.