Select your region & language

SIP PoL now available in 20, 30, and 50 Amp models

  • Power Products

2015-07-28

Murata announces three additions to its OKR series of single output, non-isolated point of load (PoL) DC-DC converters. Constructed in a space efficient single in-line package (SIP) format, these compact devices use the latest synchronous buck technology to deliver outstanding thermal performance, high power density, and efficiencies as high as 95%.

The new models add 20, 30, and 50A devices to the existing 1.5, 3, 6, and 10A range. The 20A model, OKR-T/20-W12-C, measures just 15.5 x 36.8 x 11.2 mm and accommodates a wide 6 – 13.8VDC input and a programmable output in the range 0.591 to 5VDC and efficiency up to 94%. The 30A, OKR-T/30-W12-C model offers a 5.5 to 13.8VDC input and a 0.591 to 6VDC output with efficiency up to 95%. The 50A OKR-T/50-W12-C converter has an input voltage range of 6.5V-13.8V, an output in the range 0.591 to 2.5 VDC and measures just 36.8 x 16.2 x 27.9 mm.

The OKR series include a number of safety protection features such as over temperature, over current and under voltage lock out (UVLO). The series also have On/Off and remote sense capabilities.

Typical applications for the OKR series include powering CPUs, ASICs, FPGAs, DDR3 and DDR4, as well as use in other distributed bus architectures.

*The product series name was changed from “Okami OKR series” to “OKR series”. (Updated on December 16, 2022)

무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.