1. Product SearchInductorsDFE2MCPHR33MJLLQ

DFE2MCPHR33MJLLQ

Capable of handling large currents, High withstand voltage type

AEC-Q200 Conforming Products *Please contact us if you have any questions.

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.6±0.2mm
T size 1.2mm
Size code inch (mm) 0806 (2016)
Inductance 0.33μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 6900mA(Max.) / 8100mA(Typ.)
Rated current (Itemp) (Based on Temperature rise) 5100mA(Max.) / 6400mA(Typ.)
Max. of DC resistance 0.018Ω
DC resistance 0.014Ω(Typ.)
Operating Temperature Range (Self-temperature rise is included) -40℃ to 155℃
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 115℃
Class of magnetic shield Shielded(Metal Alloy)
Brand Murata
Series DFE2MCPH_JL

Murata Icon X Notices

Keep the temperature (ambient temperature plus self-generation of heat) under 155°C. The rated current is the rated current based on inductance change and the rated current based on temperature rise, whichever is smaller one.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.023g

Murata Icon X Notice For General

Download a PDF file of this page