Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Productseries DMS-20PC-1-LM
Product Series Features DMS-20PC-1-LM
Measuring Range(ACV) 85V to 264V
Display Type LED
Color Red
Number of Digits 3
Digit Height (mm) 9.4mm
Power Supply Type 2-Wire Self Powered
Power Supply(ACV) 85V to 256V
AC Power Supply Current(mA)Max 50mA
Operatingtemperature(degC) -25℃ to 60℃
Safety Approval UL/CSA/IEC1010-1
Humidity 0% to 95%
Measurment Type Average-Responding AC Volts
Mounting Type Plug-in
Accuracy +/-1V
Case Material Polycarbonate
Configurable DPM No
Daylight Readable No
Digit Height (inch) 0.37inch
Measuring Condition 47Hz to 63Hz
Update Rate (samples /sec) 2.5
Weight (g) 28g
Weight (oz) 1℥

Murata Icon X Features

3 Digit, Self-Powered Standard Red LED AC Line Voltage Monitor: 85-264Vac@47-63Hz Input, with Blade Terminals

Download a PDF file of this page

Details