Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 0.5A
Vin(V) 7.5V to 36V
Vin(V)typ 12V
Vout(V) 3.3V
Vout(V)typ 3.3V
LineRegulation (%) -0.3% to 0.3%
LoadRegulation (%) -0.2% to 0.2%
Outputs (#) 1
Efficiency (%) 83%
Size(mm)W 19.1mm
Size(mm)L 10.4mm
Size(mm)T 9.3mm
Operatingtemperature(degC) -40℃ to 70℃
Package SIP
Type Modules (integrated components)
Productseries 78SR
Product Series Features 3.3V/5V/12V Outputs High-Effi ciency Switching Regulators with LM78xx Pinouts
Brand Murata Power Solutions

Murata Icon X Features

3.3V Outputs High-Efficiency Switching Regulators with LM78XX Pinouts

Download a PDF file of this page

Details