Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Target IC PE22100
Type Converter Transformer
Height (inch) 0.25inch
Height (mm) 6.35mm
Width (mm) 9.77mm
Depth (mm) 9.14mm
Mounting Option Through Hole
Turns Ratio (Pri) 1.14CT
Turns Ratio (Sec) 1CT
Turns Ratio 1.14CT to 1CT
Isolation Voltage (V) 4000Vrms
Packaging style Tube
Package weight (g) 1.1g
Package Qty. 50
Short Description The 782100 series of converter transformers are specifically designed for use with the pSemi PE22100 chip set to provide isolated power supplies for transceivers in isolated interface applications.
Description The 782100 series of converter transformers are specifically designed for use with the pSemi PE22100 chip set to provide isolated power supplies for transceivers in isolated interface applications.
Series 782100
Series Headline PE22100 Compatible Converter Transformers
Series Description The 782100 series of converter transformers are specifically designed for use with the  Peregrine Semiconductor PE22100 chip set to provide
isolated power supplies for transceivers in isolated interface applications.

Download a PDF file of this page

Details