Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
L x W (size) 20.0x20.0mm
Thickness 0.4mm
Rated Voltage 4.5V
Capacitance 35mF
Capacitance Tolerance ±20%
Equivalent Series Resistance 300mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMH series featuring ultra-thin 0.4mm thickness can be optimally used for slim-small devices.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
T Box 500