Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 6A
Vin(V) 6V to 14.4V
Vin(V)typ 12V
Vout(V) 0.7V to 1.8V
Vout(V)typ 0.7V
LineRegulation (%) -1% to 1%
LoadRegulation (%) -1% to 1%
Outputs (#) 1
Efficiency (%) 90%
Switching frequency (kHz) 1000kHz
Size(mm)W 10.5mm
Size(mm)L 9.0mm
Size(mm)T 2.1mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology 2 stage buck
Package SMD
Productseries UltraBK
Brand Murata

Murata Icon X Features

MYTNC1R84RELA2RA evaluation board 6V to 14.4V input, 0.7V to 1.8V output, 6A output

Download a PDF file of this page

Details