1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ5BBW220LN10#

NFZ5BBW220LN10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ5BBW220LN10K NFZ5BBW220LN10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.2mm
Width 5.0mm
Width Tolerance ±0.2mm
Thickness 2.0mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -40℃ to 105℃
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Mass(typ.) 0.22g
Number of Circuit 1
Rated Current (at 85℃) 2.3A
Rated Current (at 105℃) 1.21A
DC Resistance(max.) 0.053Ω
DC Resistance 0.044Ω±20%
Impedance (at 1MHz) 22Ω
Impedance (at 1MHz) Tolerance ±30%
Size Code (in mm) 5050

Murata Icon X Features

1.The NFZ series is an impedance component designed
  for the radiation noise ranges from 30 to 150MHz.
  With high impedance generated, this product can
  suppress noise element connecting to noise conduction
  route in series.
  Moreover, with wide line up corresponding to various
  frequency range, optimum product can be selected
  according to the model or set.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ series low DC Resistance.Large Current.
   The Rated Current is the maximum 4A.

4. Corresponds to 125 ℃ maximum use temperature.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
K 330mm Embossed Tape 3000
L 180mm Embossed Tape 500

Download a PDF file of this page