Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 5V
Vout(V)typ 5V
Isolation Voltage (V) 4000V
Size(mm)W 23.11mm
Size(mm)L 23.88mm
Size(mm)T 13.87mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Package SMD
Productseries NMU
Product Series Features 2 MOPP Powered Dual Port USB Data Isolator
Brand Murata Power Solutions

Murata Icon X Features

5V, 2 MOPP Powered Dual Port USB Data Isolator, 4.5-5.5V Input

Download a PDF file of this page

Details