Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 47kΩ
Resistance Value Tolerance (at 25℃) ±1%
B-Constant (25/50℃) 4050K
B-Constant (25/50℃) Tolerance ±1%
B-Constant(25/80℃)(Reference Value) 4101K
B-Constant(25/85℃)(Reference Value) 4108K
B-Constant(25/100℃)(Reference Value) 4131K
Maximum Operating Current (25℃) 0.06mA
Rated Electric Power (25℃) 7.5mW
Typical Dissipation Constant (25℃) 1.5mW/℃
Operating Temperature Range -40℃ to 125℃
Thermal Time Constant 4s
Lead Shape Lead Wire type(Non-Twist type)
Size Code (in mm) 060=60㎜
Size Code (in inch) 060=60㎜
Shape Lead
Mass 0.06g
MSL N

Murata Icon X Features

1. High accuracy and high sensibility temperature sensing is available by the small size and high accuracy NTC Thermistor.
2. Narrow space temperature sensing is available by the small sensing head and the thin lead wire.
3. You can choose the optimum length according to the design layout.
4. This product is compatible with our 0402 (EIA) size chip Thermistor.
5. Excellent long time aging stability
6. This is halogen free product (Cl= max.900ppm、Br=max.900ppm and Cl+Br=max.1500ppm).
7. Lead is not contained in the product.
8. UL/cULcertified product.(UL1434, Tmoa:90℃, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000