1. 静噪元件/EMI静噪滤波器方块型

BNX024H01#

“#”处为包装规格代号。

<品名(附包装代号)一览>
BNX024H01K BNX024H01L BNX024H01B

外观&形状

Murata Icon X 规格

形状 SMD
长度 12.1mm
长度公差 ±0.2mm
宽度 9.1mm
宽度公差 ±0.2mm
厚度 3.5mm
厚度公差 ±0.2mm
额定电流 20A
工作温度范围 -55℃ to 125℃
质量(标准值) 0.86g
额定电压 50Vdc
耐电压 125Vdc
绝缘电阻(min.) 100MΩ
插入损耗 100kHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X 特点

BNX024H/025H/026H/027H (Block Type EMIFIL for automotive)
is EMI suppression filter supporting large current,
wide frequency.
And it also supports SMD mounting.
This product is effective for noise suppression
for DC switching line of automotive device and
FA/OA device, because it covers wide temperature
range from -55C degrees to 125 C degrees.

Features
1. Supporting large current (15A)
2. Supporting wide frequency range
   From 40kHz to 1GHz:35dB min.(BNX027)
3. Suitable for miniaturization with SMD shape.

Applications
Automotive devices/Displays (PDP/LCD-TV)/
Digital AV equipments/Amusement equipments/
PC peripheral equipments/Industry equipments/
Measurement equipments/Power supplies




Murata Icon X 用途

汽车用途

动力传动/安全

Murata Icon X 包装信息

包装 规格 最小订货单位
K 330mm压纹带 1500
L 180mm压纹带 400
B 散装袋 100

下载本页的PDF