1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)鉴频器CDBLB455KCAY03-B0

CDBLB455KCAY03-B0

  • 生产开始日期:1985/3/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 引线
标称值 Yes
集成电路(IC) CXA1184M
IC制造商 SONY
反谐振频率(Fa) 455.0±1.5kHz
ΔF(Fa-Fr) 46±5.0kHz
静电容量 550pF±20%
谐振阻抗 70Ω (max.)
质量 204mg

Murata Icon X 特点

Ceramic discriminator consists of a wide bandpiezoelectric resonator. It is ideal for mobile communications equipment due to its small size and light weight. Standard line includes products for a wide range of applications, from cordless telecom to cellular telephone. Practically adjustment free at the detection circuit, small size is suitable for downsizing.

Features
1. Small in size and light weight
2. Adjustment free at detection circuit
3. High sensitivity and stability
4. Wide range of standard products are available for  various ICs.
5. Operating temperature range: -20 to +80 (°C), Storage temperature range: -40 to +85 (°C)

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装 500

Murata Icon X 产品数据