1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器CFUKG455KG1A-R0

CFUKG455KG1A-R0

  • 生产开始日期:1990/11/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 SMD
元件 4
中心频率 455.0kHz
中心频率公差 ±1kHz
标称值 No
6dB频带宽 fn±4.5kHzmin.
阻带宽范围 10.0kHz
阻带宽范围测量条件 [within 40dB]
阻带衰减量 25dB[within fn±100kHz]
插入损耗 6.0dB[at minimum loss point]
波纹 1.5dB[within fn±3kHz]
输入/输出阻坑 1500Ω
质量 504mg

Murata Icon X 特点

The CFUKG series is comprised of small, high-performance, thin (4.0mm) filters consisting of 4 ceramic elements. Their innovative construction is perfect for shrinking mobile communication products such as pocket pagers and cellular phones.

Features
1. The filters are mountable by automatic placers.
2. The filters can be refl ow soldered and withstand washing.
3. They are slim, at only 4.0mm maximum thickness, and have a small mounting area (7.5x6.0mm) enabling flexible PCB design.
4. The bandwidth ranges from D to G.
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X 包装信息

包装 规格 标准包装数量
-R0 180mm压纹带 450