Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备,工业设备,移动设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

推荐使用的用途

民用设备,路由器,无线路由器,光传送装置,光通信模块,移动设备,基站,射频功率放大器,工业设备

外观&形状

Murata Icon X 规格

形状 SMD
工作温度范围 -55℃ to 125℃
长x宽 L 0.64 X W 0.64mm
厚度 0.115mm
额定电压 100Vdc
静电容量(25℃) 75pF
静电容量公差 ±10%
静电容量变化率(-25 to 85℃) ±10%
耐电压 250Vdc
绝缘电阻 25℃:100000MΩ以上

Murata Icon X 特点

1. Fine grained high-density ceramic dielectric, pure
    gold electrode and simple single layer structure
    provide very reliable performance and excellent
    frequency characteristics.
2. A wide selection of sizes from very miniature
    0.25mm square is suited to high-density mounting.
3. For compatibility with the gold electrodes, die
    bonding with Au-Sn is possible and wire bonding
    with gold wire is possible.
4. To improve handling of bonding, Au-Sn coating is
    available on one side or both sides.
5. Custom made type (dimensions, cap. values, etc.)
    are also available upon request.

Applications
1. Microwave Integrated Circuits
2. Microwave Devices
3. Optical Devices
4. Measuring Equipments

下载本页的PDF