1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFECV10M7CQ0C01-R0

SFECV10M7CQ0C01-R0

  • 生产开始日期:1995/12/1
  • 接受订单的最迟期限:2024/9/30
  • 停产日:2025/3/31

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 SMD
元件 2
中心频率 10.700MHz
中心频率公差 ±40kHz
标称值 No
3dB频带宽 500kHz±40kHz
阻带宽范围 950kHz
阻带宽范围测量条件 [within 20dB]
阻带损耗 20dB[within 5MHz to fo]
插入损耗 2.0dB+2.0/-1.0dB(at minimum loss point)
波纹 1.5dBmax.(at minimum loss point)
输入/输出阻坑 470Ω
质量 124mg

Murata Icon X 特点

SFECV10M7 series for FM receivers are monolithic type ceramic filters that utilize the thickness expander mode of piezoelectric ceramics. SFECV series enable customers to make an AM/FM set very thin, and it can be useful to the total chip circuit.

Features
1. The piezoelectric element is sandwiched by heat resistant substrate, thus it has excellent mechanical strength, and it is suitable for automatic mounting.
2. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
3. Operating Temperature Range: -20 to +80 (degrees C), Storage Temperature Range: -40 to +85 (degrees C)

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 2000