选择指南

AMR传感器选择指南

Murata Icon X 位置检测・旋转检测

  Part Number size
(H×W×Hmm)
Sensitivity
(mT) 25°C
Supply
Voltage
Feature
General-purpose MRMS201A-001 2.8×2.9×1.1 Hon : max.2.5
Hoff : min.0.5
1.6-3.5 Open-Close Switch
MRMS205A-001 2.8×2.9×1.1 3.5-5.5
MRMS501A-001 1.45×1.45×0.55 1.6-3.5
MRMS511X-001
1.45×1.45×0.55
Hon : max.2.0
Hoff : min.0.8
1.6-3.5
Position detection
Hi-speed MRMS541D-001 1.45×1.45×0.55 Hon : max.2.5
Hoff : min.1.0
2.4-3.8 Hi-speed position detection
了解更多

Murata Icon X 旋转检测

  Part Number size
(H×W×Hmm)
Sensitivity
(mT) 25°C
Supply
Voltage
Feature
Hi-speed MRSS29DR-001 2.9×2.8×1.1 Hon : max.68%
Hoff : min.36%
3.5-30 Rotation detection
了解更多