Wi-Fi® ModulesType 1LD-Ayla

Order Number LBEE5PA1LD-222

  • NRND
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n Module with Cloud Agent
  • 2.4GHz Wi-Fi® MCU Module
  • Chipset: Infineon (CYW43438) + STM32 (ARM Cortex-M4F)
  • Processor: ARM Cortex-M4F
  • FCC/IC "Reference" Certified
Supporting Ayla Networks software platform
  • For Industrial IoT, Smart Home, Sensor Network
  • Pre-loaded Ayla Cloud Agent
  • Ayla IoT Platform on Murata Solutions.

Description

Type 1LD-Ayla is a small module with Ayla cloud agent pre-loaded. Murata is partnering with Ayla Networks to offer edge connectivity, device management, data analysis and security.

Type 1LD-Ayla enables Ayla Cloud service connectivity via UART or SPI interface. Ayla cloud agent is ready-made solution for time-to-market. Your UART or SPI interface becomes cloud connectivity with Type 1LD-Ayla. Wi-fi® connection, TCP/IP, security supplicant, wi-fi® onboarding are already taken care of. No complicated hardware design required.

Specs

Documents

Document Statement Please engage with Murata Sales Team and Wireless Team to determine if this module is suitable for your applications.

Products Data Sheet

Last Update: Oct 28, 2019

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software
Driver Firmware Ayla Networks software

Block Diagram

Block Diagram : Type 1LD-Ayla

Purchase

Sample Part Number LBEE5PA1LD-ATEMP-AYLA
Production Part Number LBEE5PA1LD-222
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules