Wi-Fi® ModulesType ABH

Order Number CMEN1ZZABH

  • Discontinued
Read more

Overview

Shielded Small Wi-Fi® 11a/b/g/n/ac 2×2 MIMO Module
  • 2.4GHz & 5 GHz Wi-Fi® + NFC Module
  • Chipset: NXP (88W8897)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO 866Mbps

Description

The Type ABH module is an ultra-small module that includes 2.4GHz + 5GHz WLAN and NFC functionality. Based on NXP 88W8897, the module provide high-efficiency RF front end circuits. The module is designed to fit into small spaces. Minimal external circuitry is required to complete a radio design; add an antenna, power source, clocks, processor, and associated interface hardware and the radio hardware design is complete. To ease Wi-Fi® certification, the Type ABH module complies with IEEE 802.11a/b/g/n/ac and NFC. Software is available for Linux from NXP.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Applications

Applications Characteristics Key high-throughput mobility interfaces, including SDIO 3.0, USB, PCIe, make the Type ABH module suitable for: Smartphones Tablets Computing platforms

Software

Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.

Block Diagram

Block Diagram : Type ABH

Eval Tool

Evaluation Tool For evaluation - order CMEN1ZZABH-EVK

Purchase

Sample Part Number CMEN1ZZABH-TEMP
Production Part Number CMEN1ZZABH-036
Development Kit Part Number CMEN1ZZABH-EVK
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules