Wi-Fi® + Bluetooth® ModulesType 1MD-imp004m

Order Number LBEE5ZZ1MD

  • Discontinued
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + Bluetooth® 4.1 + MCU Module with Cloud Agent
  • 2.4GHz Wi-Fi® + Bluetooth® MCU Module
  • Chipset: Infineon (CYW43438) + STM32 (ARM Cortex-M4F)
  • Processor: STM32 ARM Cortex-M4
  • FCC/IC Certified
Supporting Electric Imp software platform
  • For Industrial IoT, Smart Home, Sensor Network
  • impOS for Cloud Connectivity
  • 96MHz CPU, 184KB RAM, 18 IOs
  • Ensure End-to-End security
  • UL® 2900-2-2 Certified
  • 2-layer PCB support
  • Wi-Fi® driver, TCP/IP stack and security supplicant

Description

Connectivity Made Simple

Electric Imp offers a connectivity platform that delivers a powerful cloud service tied closely to Murata's leading-edge hardware, making it simple to connect devices to the Internet.

Electric Imp's unique solution - featuring fully integrated hardware, OS , security, APIs and cloud services - dramatically decreases cost and time to market while increasing security, scalability and flexibility. The Electric Imp platform enables innovative commercial and industrial applications and empowers manufacturers to manage and quickly scale their connected products and services to millions of users.

To discover how the Electric Imp Platform can enhance your products, please view Electric Imp Solutions page.

To learn more about the Electric imp Platform, please Electric Imp Platform page.

Electric Imp Platform is the first IoT platform to be independently certified to UL® 2900-2-2 (Standard for Software Cybersecurity for Network-Connectable Devices, Part 2-2: Particular Requirements for Industrial Control Systems). To learn more about security, please visit Electric Imp Security page.

Specs

Documents

Products Data Sheet

Last Update: Jul 29, 2017

Software

Software

Please refer to below information regarding imp004m(Type 1MD+Electric Imp software)

Driver Firmware Electric Imp software

Block Diagram

Block Diagram : Type 1MD - imp004m

Eval Tool

Evaluation Tool

imp004m-breakout provides the imp004m module with a power supply, GPIO breakout, an optional 32kHz crystal and required SPI flash. More detail is provided by ElectricImp

imp004m-breakout

Purchase

Order Number LBEE5ZZ1MD
Production Part Number LBEE5ZZ1MD-011
Development Kit Part Number imp004m-breakout
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules