Wi-Fi® + Bluetooth® ModulesType 1MW

Order Number LBEE5HY1MW

  • NRND
Read more

Replacement Part:

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n/ac with Bluetooth® 5.0 Module
  • 2.4GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW43455)
  • Processor: No
  • FCC/IC "Reference" Certified
High-Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 1×1 433Mbps
  • NXP i.MX Linux

Description

Type 1MW is a small and very high performance module based on Infineon CYW43455 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac + Bluetooth® 5.0 BR/EDR/LE up to 433Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v3.0 DDR50 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW43455 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MSC9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 433Mbps.

Type 1MW module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Document Statement If you use NXP i.MX platforms for Linux, please check Wi-Fi®/Bluetooth® Modules for NXP i.MX for supported combination.

Products Data Sheet

Last Update: December 10, 2022

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1mw-brief.pdf PDF: 596KB -
Additional Docs type1mw_hw_application_note.pdf PDF: 2.03MB -
type1mw_module_footprint_topview.dxf DXF: 150KB -
type1mw_antenna_design_guide.pdf PDF: 411KB -
type1mw_antenna_p2ml6161.dxf DXF: 194KB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 1MW

Eval Tool

Evaluation Tool
1MW M.2 Module

Purchase

Order Number LBEE5HY1MW
Production Part Number LBEE5HY1MW-230
Purchase

Please check distributor inventory for 1MW module.
Please check distributor inventory for 1MW M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules