Select your region & language

LF Antennas (Antenna Coils)Demonstration video

Video of a demonstration introducing distance measurement and position detection using LF communication

Video Demonstration of Stable Positioning, Area Detection, and Ranging Using LF Magnetic Field Communication

LF magnetic field communication using Murata's LF antennas (antenna coils) enables stable data transmission, as well as positioning, area detection, and ranging that are less susceptible to interference even in environments where radio waves have difficulty reaching by using magnetic fields.
In this video, we take a look at a demonstration of communication and positioning in environments where UWB, BLE, and other radio wave methods do not perform well, such as inside devices or underwater.
You can see usage examples of LF technology as power-saving and labor-saving solutions that support reduced maintenance workload and automation.

Product Lineup

Murata's antenna coils (transponder coils) are LF-band antennas, which achieve high reliability conforming to automotive standards thanks to an anti-shock structure that encapsulates the magnetic body and winding with resin in addition to high sensitivity from optimization of the magnetic material and electrode structure.