Select your region & language

FORTELION 24V Battery Module

Murata's FORTELION 24V Battery Module is built with olivine-type lithium ion iron phosphate secondary batteries (FORTELION), which are known for their longevity, safety, and fast-charging capability.
Murata's FORTELION 24V Battery Module is capable of monitoring each Battery Module's Voltage, Current, Temperature & Capacity Value through CAN communication.
It is possible to customize voltage and capacity in order to meet the requirements of wide range of applications including Robot, AGV, etc.

All-in-one type

Items Specifications
Model Name LIPY041WWPCSY6
System configuration All-in-one (BMU function is included)
Nominal Voltage / Capacity
(one module)
25.6V / 21Ah / 537Wh
Max Discharge Current
(per module)
100A / 80A / 60A
(5sec / 25sec / cont.)
Max Charge Current
(per module)
42A (2C)
Module Max Configuration 2s10p
Battery Communication I/F CAN Bus, U-art
(Murata original format)
Dust and Water proof IP54 rating
Safety regulation IEC/UL62133, IEC62619
UL2271
CE (EMC, RoHS)
Dimension 195(L) x 132(W) x 180(H) (mm)
Weight Approx. 6.5kg

Separate type (NRND)

ItemsSpecifications
Model NameLIPY032WWPCSY6(Battery Module)
LIA1020WWPACSY6(BMU)
System configurationBattery Module+BMU
Nominal Voltage / Capacity
(per module)
25.6V / 24Ah / 614Wh
Max Discharge Current
(per module)
50A / 40A / 30A
(5sec / 25sec / cont.)
Max Charge Current
(per module)
24A (1C)
Module Max Configuration2s10p
Battery Communication I/FCAN Bus
(Murata original format)
Dust and Water proofNot supported
Safety regulationIEC62133
CE (EMC, RoHS)
Dimension (module)259(L) x 71(W) x 245(H) (mm)(module)
238(L) x 100(W) x 50(H) (mm)(BMU include flange)
Weight (module)Approx. 6.8kg(module)
Approx. 0.7kg(BMU)

PDF Catalog

FORTELION 24V Battery Module (PDF: 0.8 MB)

UPDATE
22/10/2026

Lithium Batteries UN38.3 Test Summary

If you cannot find the model number, post to the Contact Form.

REACH SVHC Report

IEC62620 Declaration of Conformity