Select your region & language

Polymer Aluminum Electrolytic CapacitorsNetwork camera (IP camera) usage examples

Market trends and challenges of Network camera (IP camera)

Image of Network camera (IP camera) usage examples
Image of Market trends and challenges

The switch is underway from analog cameras whose main purpose is shooting, such as security cameras, to network cameras (IP cameras) that can connect to the Internet and analyze the data that has been shot.

For example, in complex facilities, network cameras are not just used for security measures but also to predict and visualize the congestion situation in stores and to analyze that data to improve sales and customer satisfaction.
Network cameras can send high-quality video data and can also be integrated with AI. Therefore, ways are being explored to expand them from the conventional business format of equipment sales to the solutions business. Consequently, there are expectations for even higher quality images and further advances in image analysis technologies utilizing AI.

In this way, it is also necessary to evolve signal processing circuits to process a vast number of images and to advance analysis using AI technologies.
Thus, stricter power supply noise suppression and designs with stabilized voltage fluctuations have become important as the size of the current in power supply circuits becomes larger.

Network camera (IP camera) issues that can be solved by capacitors

  • Stricter power supply noise suppression as the size of the current becomes larger
  • Designs with stabilized voltage fluctuations

Features of Murata's polymer capacitor ECAS series

Murata's polymer capacitors are all-solid multilayer polymer aluminum capacitors (ECAS series). Their features include low ripple noise and voltage fluctuation stability. The ECAS series makes it possible to obtain stable capacity regardless of the DC bias and temperature characteristics. These capacitors also have no acoustic noise. Therefore, they are suitable as stabilizing capacitors in power supply control circuits.

Example of applied circuit

You can use the ECAS series in circuits like those shown below.

Image of Example of applied circuit
Recommended part number
Volt. Cap. Part Number
25V 15 ECASD31E156M040KA0
22 ECASD31E226M040KA0
33 ECASD41E336M040KA0
16V 47 ECASD31C476M040KA0
68 ECASD41C686M040KA0
Volt. Cap. Part Number
6.3V 100 ECASD40J107M015K00
220 ECASD40J227M010KA0
10V 100 ECASD41A107M015KA0
About the case size
Code L W T
D3 7.3±0.3 4.3±0.2 1.4±0.1
D4 7.3±0.3 4.3±0.2 1.9±0.1
D6 7.3±0.3 4.3±0.2 2.8±0.3

ECASD◯************ : D◯ is the dimension code.
(Ex.) ECASD40E477M006 / Dimension code : D4

Advantages of using the ECAS series

1. Low ripple noise

The ECAS series with its low ESR characteristics has excellent ripple noise suppression performance.

Image of Low ripple noise [Results of a simulation]

2. Voltage fluctuation stability with respect to load fluctuations

The ECAS series with its large capacitance characteristics features excellent stability with respect to load-side fluctuations in large-current applications.

When a tantalum capacitor is used
When the ECAS series is used

Comparison with other capacitors

1. Comparison with tantalum capacitors

Low ESR

The ECAS series has lower ESR compared to tantalum capacitors, which enables the realization of lower ripple noise.

Image of Low ESR

Reliability

The ECAS has more stable reliability compared to tantalum capacitors, which contributes to stable set operation.

Graph of Reliability * Test condition: High temperature load

2. Comparison with MLCCs

Reduction in quantity due to large capacitance

The ECAS series has larger capacitance and no voltage dependence compared to MLCC, so the number of components can be reduced to achieve a smaller set in applications currently using large numbers of MLCC.

Item Total effective capacitance @ 1.8V Qty. Total area
ECAS 470µF/2.5V 470 1 31.4
MLCC 100µF/6.3V 491 6 40

Stable capacitance with respect to temperature and voltage changes

The effective capacitance of MLCC varies with changes in DC voltage and temperature.
By contrast, the ECAS series has almost no capacitance change with respect to DC voltage or temperature, enabling use for stable power supply design.

Image 1 of Stable capacitance with respect to temperature and voltage changes
Image 2 of Stable capacitance with respect to temperature and voltage changes

Application notes

We have also prepared a PDF document of network camera (IP camera) usage examples.
Download the documents below to view the materials.

Network camera (IP camera) application notes (PDF: 0.3 MB)