Select your region & language

Thin Film Circuit Substrates (RUSUB)Product Lineup for Decoupling

Standard Products

  • 6 types of standard products suitable for decoupling are available.
  • Custom samples are also available upon request.
Swipe left or right to change screens View in landscape mode.
Part Number Capacitance
(pF)
Material
(εr)
Dimensions
(mm)
Thickness
(μm)
Resistance
(Ω)
S-parameters
RUCYT101K00009GNTC 100 3000 1.0×0.5 110 50Ω In preparation
RUCYT101K00011GNTC 100 3000 1.0×0.5 110 100Ω
RUCYT101K00012GNTC 100 3000 1.0×0.5 110 200Ω
RUCYT201K00010GNTC 200 3000 1.0×1.0 120 50Ω
RUCYT201K00013GNTC 200 3000 1.0×1.0 120 100Ω
RUCYT201K00014GNTC 200 3000 1.0×1.0 120 200Ω

Shape