Select your region & language

LTE Cat.M1/NB-IoT ModulesSelect / Search

Selection Guide (By Specifications)

Swipe left or right to change screens View in landscape mode.
LPWA Module Chipset Transmission
Power
Size Package Frequency/Band Remarks
Type 1SC
LBAD0XX1SC
Altair
ALT1250
+23 dBm
max
11.1 × 11.4 × 1.5 mm
(max)
Resin Low Bands 5, 8, 12, 13, 14 (CAT M1 Only), 17, 18, 19, 20, 26, 28
Mid Bands 1, 2, 3, 4, 25

Product Information

  • LBAD0XX1SC

    Type 1SC
    The LBAD00XX1SC module is the world's smallest Cat. M1/NB-IoT module with global certification. It supports GPS/GNSS, OpenMCU, Integrated SIM, NTN.

  • LBAD0XX1SC-SFS

    Type 1SC-SFS
    Murata Type 1SC-SFS Module: The Ultimate Solution for Versatile Chipset Compatibility.

  • LBAD0XX1SC-NTN

    Type 1SC-NTN
    Murata Type 1SC-NTN module seamlessly integrates the latest Rel-17 NTN standard,  it unlocks satellite data communication capabilities without requiring any hardware design changes.