LPWA ProductsType 1WL LBEU5ZZ1WL

The Type 1WL (LBEU5ZZ1WL) module is a multi-technology fused LoRaWAN geolocation module.
This module offers ultra-low power design for long battery life, superior sensitivity, and high flexibility to build low-cost Internet of Things (IoT) tracking devices for both indoor and outdoor environments.

Product Status

Under Development
Product Type Module
Part.No LBEU5ZZ1WL
Chipset Semtech (LR1110) + STM (STM32WB) + MTK (MT3333)
Technology LoRa, Wi-Fi®, Bluetooth®, GNSS
LoRa 860-930MHz
Wi-Fi sniffer 2.4GHz
Bluetooth 5.2 specification
Modulation FSK, LoRa™, BLE
Antenna External
Operating Temperature Range −30 to 85
Dimension 17mm × 17.5mm × 2.15(max)mm
Operating Voltage 3.0-3.3V
Host Interface I2C/UART/USB/SPI
RoHS Compliant Yes
FCC/IC Certified FCC/IC "Reference" Certified

Series Overview

With just 17mm × 17.5mm × 2.15(max)mm, Murata developed a multi-technology fused LPWAN geolocation module, offering ultra-low power design for long battery life, superior sensitivity, and high flexibility to build customized low-cost tracking devices, suited for Internet of Things (IoT) asset tracking applications for both indoor and outdoor environments.

Based upon Semtech latest LoRa Edge™ LR1110 solution, the Type 1WL module also features STM32WB series dual core microcontroller (MCU) from STMicroelectronics and MT3333 GNSS chipset from MediaTek.

Designed for deployment globally, the module supports LoRa ISM bands from 860MHz to 930MHz, Wi-Fi® sniffing 802.11b/g/n and Bluetooth® 5.2 specification.
The device has a single part number globally, simplifying customer supply chains.
Accommodating a wide range of temperatures, the module can operate from -30 to 85°C.

The new Type 1WL module will help designers to develop solutions that meet the most demanding requirements, especially in Internet of Things (IoT) asset tracking applications such as asset recovery, traceability, inventory management, theft prevention, amongst many more.

Block Diagram

Swipe left or right to change screens View in landscape mode
Block Diagram

Technical Support

Technical support documents

Application notes, datasheets, etc.
are available here for reference. For additional documents:

Evaluation kits and steps before implementation

See here for the available evaluation kits and the steps before implementation.

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accommodating a wide range of temperature.
IoT Business Cases, which presents several new IoT application concepts, is available for download.

*Click the image above to download IoT Business Cases.