HyperMesh / FHSSDN-24GU

Order Number DN-24GU

  • In Production
  • Recommended
Read more

Overview

2.4GHz USB Wireless Serial Modem
  • 2.4GHz Proprietary FHSS Serial Modem
Ppoint-to-point, Point to Multi-point, Peer-to-Peer & Tree Routing Mesh networks
  • Can act as serial base station for DNT24-based devices or as a remote with the LG24E/C gateway
  • Optional AES-128 Encryption
  • Small, rugged enclosure

Description

Standalone USB Serial FHSS Modem, Antenna, Power Supply, and USB Cable (Can be powered from USB port). Communicates through a serial port with flexible data rates. . Supports point-to-point, point-to-multipoint, peer-to-peer and store-and-forward topologies

Specs

Minimum Order Quantity 1
Product Type Serial Modem
Product Status recommended in production
Frequency 2.4GHz
Antenna Reverse SMA
RF Conn/ Antenna Reverse SMA
Sleep Clock No
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Flange
Dimension 82.00 × 84.63 × 25.42 mm
Supply Voltage min 9.0
Supply Voltage max 24.0
Transmit Power Configurable Yes
Transmit Power 10mW, 100mW
Receiver Sensitivity -100 dBm
Data Rate 250.0000
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Security AES-128 Encryption
Network Point-to-Point, Point-to-Multipoint and Mesh
Host Interface USB
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Data Sheet dn-24gu.pdf PDF: 0.99MB 04/04/2012
Manual dn-24g_manual.pdf PDF: 2.34MB -

Applications

Key Markets

Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid

Key Applications

SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control

Applications Characteristics

M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility

Purchase

Order Number DN-24GU
Shipping Size 1 Unit / Box

Related videos

Wireless Solutions and Services for your IoT Devices