HyperMesh / FHSSWIT2410M4G

Order Number WIT2410M4G

  • To be discontinued
Read more

Overview

Ultra robust 100mW 2.4 GHz frequency hopping OEM module
  • 2.4GHz Proprietary FHSS Module
Sophisticated netwokring features support low latency multi-point applications
  • Well suited for demanding industrial applicationa
  • UART speeds up to 460.8Kbps

Description

WIT2410 transceiver modules are designed to transmit serial data using highly robust 2.4 GHz frequency hopping spread spectrum (FHSS) technology. WIT2410 modules employ Murata's beacon-synchronized TDMA at an RF data rate of 460.8 kb/s to achieve very low transmission latency. WIT2410 transceivers are suitable for both point-to-point and point-to-multipoint networks. FHSS technology provides strong immunity to both interference and multipath fading. The small size, light weight and low power consumption of these transceiver modules make them suitable for a wide variety of applications. WIT2410 modules are certified for unlicensed operation in the USA, Canada and Europe.

Specs

Minimum Order Quantity 1
Product Type Module
Product Status to be discontinued
Frequency 2.4GHz
RF Conn/ Antenna MMCX
Sleep Clock No
Operating Temperature Range -40 to +70
Operating Temperature °C (min) -40
Operating Temperature °C (max) 70
Mounting Type Pins
Package Board Module SMP Pinned
Dimension 80.2 × 46.5 × 8.6 mm
Supply Voltage min 3.3
Supply Voltage max 10
Transmit Power 10mW, 100mW
Receiver Sensitivity -93 dBm
Transmit Mode Current 100 mA
Receive Mode Current 20 mA
Sleep Mode Current 50 uA
Data Rate 460.8000
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point, Point-to-Multipoint
Host Interface UART
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Data Sheet wit2410m4g.pdf PDF: 0.86MB 06/23/2008
Manual wit2410dk_manual.pdf PDF: 4.08MB -

Applications

Key Markets

Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid

Key Applications

SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control

Applications Characteristics

M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility

Software

Driver Firmware

None Required

Purchase

Order Number WIT2410M4G
Development Kit Part Number WIT2410DK
Shipping Size 1 Unit / Bag; 6 Units / Tray

Related videos

Wireless Solutions and Services for your IoT Devices