UWB ModulesType 2DK

Murata Type2DK is an all-in-one UWB + Bluetooth® LE combo module which integrates NXP Trimension SR040 UWB Chipset, NXP QN9090 Bluetooth® LE + MCU chipset, On board antenna and peripheral components.
Ideally suited for UWB Tag/Tracker which operates by coin-cell battery, and general IoT devices.

Features

UWB + Bluetooth® LE combo module with on-board antenna

  • UWB Chipset : NXP Trimension SR040
  • MCU + Bluetooth® LE Chipset : NXP QN9090
  • Low power consumption to support coin-cell battery operation
  • UWB / Bluetooth® LE on board antenna integrated

Product Information

Item Explanation
Part Number LBUA2ZZ2DK
Product Type Module
Product Status Under Development
Grade Consumer
Frequency UWB Ch 5 & 9
Frequency MHz (min) UWB 6250
Frequency MHz (max) UWB 8250
Chipset NXP SR040 (UWB) / NXP QN9090 (MCU + Bluetooth® LE)
CPU Core ARM Cortex-M4 (QN9090)
Flash / RAM 640KB Flash / 152KB SRAM (QN9090)
Antenna Integrated
Sleep Clock Internal X'tal (32.768kHz)
System Clock Internal X'tal (55.2MHz) for SR040
Internal X'tal (32MHz) for QN9090
Operating Temperature Range -30 to 85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 19.6 × 18.2 × 2.3(max)mm
Supply Voltage (Vdc) 3V
Supply Voltage min 1.9V
Supply Voltage max 3.6V
Technology UWB, Bluetooth® LE
FCC/IC/MIC(Japan) Certified Yes
ETSI report Yes
ISO9001 Yes

Datasheet and Documentations

Please contact our sales or send your inquiry for the latest datasheet and other related documentations.

Documents

Products Data Sheet

Last Update: October 23, 2023

EVK Product Brief

Last Update: November 2, 2023

Related material of environment

Evaluation Kit

Item Explanation
Product P/N LBUA2ZZ2DK-EVK
Content

Murata UWB + Bluetooth® LE combo module Type2DK evaluation kit. Type2DK, UART-USB IC, SWD port and coin-cell battery holder on this EVK.

Photo
Image of LBUA2ZZ2DK-EVK
Dimension 36 × 35 × 12.45 (mm)

Please contact our sales or send your inquiry for the evaluation kit.

On the NXP Based UWB Modules / Type2DK Document Site, Forum (my Murata*) Open in New Window , you can find detailed documents including datasheets and design guides. And also SDK is available for download. Feel free to visit the website for this supplementary information and additional documents.
If it is your first time using this website, please refer to the Access Guide (Documents on How to Register) Open in New Window .

*The registration number that comes with the evaluation kit will be needed to access the website.

*my Murata
A free site that only a registered user can log into and view. When using this website, you will need to agree to the User Policy Open in New Window and create an account.

Purchase

Order Number LBUA2ZZ2DK
Sample Part Number LBUA2ZZ2DK-EVK
Purchase

Please check the following link for 2DK module.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions or other requirements.
To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

If you have already purchased a Murata EVK and have been evaluated, please visit the Forum on my Murata / Type2DK Document Site for technical questions.