Select your region & language

UWB ModulesType 2HQ

  • under development
Read more

Murata Type2HQ is the ultra small UWB module which includes NXP's SR250 UWB chipset, clock, filters and peripheral components.
Ideally suited for general IoT devices including battery operated devices.

Features

Main Features

  • UWB Radar
  • OCPD (On Chip Presence Detection)
  • Chipset : NXP Trimension SR250
  • IEEE 802.15.4z HRP PHY compliant
  • UWB Channel 5,9 support
  • Interface : SPI
  • Two-Way ranging and One-Way ranging
  • Angle of Arrival (3D AoA or 2D AoA)
  • Small size : Resin molded + Conformal shielding structure
  • FCC/IC/TELEC Reference Certified (Planning)
  • FiRa compliant

Product Information

Item Explanation
Part Number LBUA0ZZ2HQ
Grade Consumer
Frequency UWB Ch 5 & 9
Frequency MHz (min/max) UWB 6240/8240
Chipset NXP Trimension SR250
Antenna External
RF Conn / Antenna Not Included
Flash 384kB eNV memory for code and data storage allowing fast boot
Sleep Clock Internal X'tal (32.768kHz)
System Clock Internal X'tal (38.4MHz)
Operating Temperature Range −30 to 85
Mounting Type SMT
Package LGA
Dimension 5.9 × 5.7 × 1.05 (max) mm
Supply Voltage (Vdc)
  • 1.8V for VDDIO or 1.2V for VDDIO
  • 3.3V for VBAT
Supply Voltage min
  • 1.62V for VDDIO (1.8V) or 1.14V for VDDIO (1.2V)
  • 2.5V for VBAT
Supply Voltage max
  • 1.98V for VDDIO (1.8V) or 1.26V for VDDIO (1.2V)
  • 5V for VBAT
Host Interface SPI
FCC/ISED/MIC (Japan) Certified Planning
ETSI report Planning

Block Diagram

Block Diagram

Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Document Name File type Last Update
Module Product Brief PDF 09/12/2024

Related material of environment

Planning

Evaluation Kit

Item Explanation
Product P/N LBUA0ZZ2HQ-EVK
Content

Murata UWB module Type2HQ evaluation board. Type2HQ and Type2FR (NXP RW612), USB-UART conversion IC are on this EVB.

Power supplied via USB cable, and from COM port of PC, Type-2HQ can be controlled through Type2FR (NXP RW612).

Photo
Image of LBUA0ZZ2HQ-EVK
Dimension 90 × 45 × 11.6 (mm)

Please contact our sales or send your inquiry for the evaluation kit.

Inquiry

If you have already purchased a Murata EVK, please refer to the technical documents available on my Murata.