Select your region & language

Inductor for Power LinesSelection Guide(Recommended lineup(For Automotive))

Main type:

  • Wound Metal alloy
  • Multilayer type
  • Wound Ferrite Core
Inductor for power lines Main type: Wound Metal alloy/ Multilayer type / Wound Ferrite Core
DC-DC converter design support tool

We have an extensive lineup of inductors covering a wide range of sizes from 1.6 mm x 0.8 mm to 12 mm square, which are manufactured using multiple techniques that include metal alloy wire wound construction technique and ferrite multilayer technique.
We offer the optimum inductors for a wide range of applications including wearable devices, smartphones, medical applications, industrial electronics, and on board devices.

Swipe left or right to change screens View in landscape mode.
Structure Description Series
Wound
Metal alloy
Metal alloy inductors are also called "metal composite inductors."
Supports high current by using metal materials in which magnetic saturation does not occur so easily. This product can be used for a wide range of high current power circuits from smart phones to industrial electronics and automotive device applications.
DFEC/DFES series
Multilayer
Type
The features of this product is its small size and low profile. For example, 2012 or smaller footprint and 0.6mm height. This is ideal for low power circuits, including wearable devices and smartphones. LQM series
Wound
Ferrite Core
A feature of this product is the extensive lineup which supports an inductance of 100 uH or more. It is suitable for step-up power supply circuits in backlights, and choke applications. LQH series

Lineup

  • Clicking the product name in the chart will display the applicable part number list.

List of inductance values

Swipe left or right to change screens View in landscape mode.

List of inductance values MDH10060C MDH7045C DFEG7030D DFEH7030D MDH6045 LQH5BPH_T0 LQH43PH LQH44PH LQH3NPH_ME LQH3NPZ_ME DFE32CAH_R0 LQH32PH_N0 DFE2HCAH_J0 DFE2520PD LQH2HPH_GR DFE2MCPH_JL DFE2MCAH_J0 DFE201612PD LQM21PH_GE LQM21DH_70 LQM18PH_FR LQM18DH_70

List of rated current values

Swipe left or right to change screens View in landscape mode.

List of rated current values MDH10060C MDH7045C DFEG7030D DFEH7030D MDH6045 LQH5BPH_T0 LQH43PH LQH44PH LQH3NPH_ME LQH3NPZ_ME DFE32CAH_R0 LQH32PH_N0 DFE2HCAH_J0 DFE2520PD LQH2HPH_GR DFE2MCPH_JL DFE2MCAH_J0 DFE201612PD LQM21PH_GE LQM21DN_70 LQM18PH_FR LQM18DH_70