Power Products MYBSP series isolated DC-DC converters for PoE

MYBSP series isolated DC-DC converters for PoE enable DC power supply of up to 25.5 W via an Ethernet cable.

An AC adapter or AC-DC converter is no longer required, which reduces wiring and also reduces work to install AC outlets

Examples of in-use network devices equipped with PoE

MYBSP series DC-DC converter mounting locations

Specifications

Swipe left or right to change screens View in landscape mode.
PoE-PD

Features

  • Compliant to IEEE802.3af, IEEE802.3at or IEEE802.3bt
  • Small and Low profile SMD type
  • Available at Ta=+85℃
  • Low EMI 
  • 2250Vdc Input-Output Isolation
  • No external capacitor
    (MYBSP0055AABFT, MYBSP0122BABFT,
    MYBSP01206AZFT)

 

Application

  • IoT gateway
  • Biometric authentication
  • Wireless access point
  • Security camera
  • Conference system
  • LED Lighting
  • IP phone
  • Digital Signage

 

Swipe left or right to change screens View in landscape mode.
Part Number MYBSP
01206AZFT
MYBSP
0055AABFT
MYBSP
0122BABFT
MYBSP
01201ABF
MYBSP
00502ABF
Output Voltage 12V 5.0V 12V 12V 5V
Output Current 6A 5.1A 2.125A 1A 2A
Output Power 72W 25.5W 12W 10W
Efficiency 93.2% 90.5% 92.5% 84.0% 80.0%
Operating Temp. Range -40~+85℃
Size 22.2 x 56.4 x 8.52mm 22.4 x 35.5 x 10.55mm 14.8 x 26 x 6.2mm
Standard IEEE802.3bt IEEE802.3at IEEE802.3af
PSE Type Indicators(*1) Available N/A
Adapter Oring(*2) Available N/A

*1: PSE Type Indicators transmits the type of PSE to an edge application like power good function.

*2: Adapter Oring is function that AC-DC adapter is able to use as main power supply when it will connect with the output of PoE module.

Swipe left or right to change screens View in landscape mode.
PoE for PSE(Power sourcing equipment)

Features

  • 30w boost-up isolaed DC-DC converter
  • Small and Low profile SMD type
  • Input operate voltage 10.8 to 27v
  • Available at Ta=+85℃
  • 2250Vdc input-output isolation

 

Application

  • Injector
  • Router
  • Splitter
  • Ethernet switch
  • Hub

 

Part Number MYBSS054R6EBF
Output Voltage 54V
Output Current 0.56A
Output Power 30W
Efficiency 90.0%
Operating Temp. Range -40~+85℃
Size 22.4 x 35.5 x 8.9mm

Request free-of-charge samples