Select your region & language

Gyro SensorsSCHA63T 6-DOF XYZ-axis Gyroscope and XYZ-axis Accelerometer for Industrial Applications

  • NRND
Read more

The SCHA63T series is not recommended for new designs, as it is scheduled for discontinuation.

  • MEMS application guide
  • Single package 6DOF component
  • Cross-axis calibration enables better than 0.14° orthogonality error
  • Gyro bias instability down to 1°/h level
  • Gyro noise density level 0.0015°/s/√Hz
  • Stable Offset and Sensitivity over full temperature range
  • Excellent linearity and vibration performance
  • Extensive self-diagnostics features
  • ±300°/s angular rate measurement range
  • ±6g acceleration measurement range
  • −40°C~+110°C operating temperature range
  • 3.0V~3.6V supply voltage
  • RoHS Compliant robust SOIC housing component size:
    19.71 mm × 12.15 mm × 4.6 mm (l × w × h), 32 pins
  • Can be used in Safety Critical Applications

Benefits

SCHA63T sensor is the world's first single package 6DoF component with this level of performance. Traditionally this level of inertial sensor performance has only been available on expensive high-end IMU modules. The sensor can enable centimeter-level accuracy in machine dynamics and position sensing in harsh environments, and can assist ensuring safe, robust and verified designs.

Applications

SCHA63T is targeted at applications demanding high performance with tough environmental requirements.

Typical applications include :

  • Inertial Measurement Units (IMUs)
  • Navigation and positioning
  • Machine control and guidance
  • Dynamic inclination
  • Robotic control and UAVs

Gyro SensorsProduct Lineup

Series Lineup

Gyroscope

Swipe left or right to change screens View in landscape mode.
Part Number Axis Maximum Range Amplitude Response Offset Temperature dependency * Sensitivity Output Type
SCHA63T-K01 XYZ (XYZ) ±125°/s 13, 20, 46 or 300Hz (Z) ±0.085°/s
(XY) ±0.65°/s
(Z) 160 LSB/°/s
(XY) 160 LSB/°/s
Digital/SPI
SCHA63T-K03 XYZ (XYZ) ±300°/s 13, 20, 46 or 300Hz (Z) ±0.085°/s
(XY) ±0.65°/s
(Z) 80 LSB/°/s
(XY) 80 LSB/°/s
Digital/SPI

Accelerometer

Swipe left or right to change screens View in landscape mode.
Part Number Axis Maximum Range Amplitude Response Offset Temperature dependency * Sensitivity Output Type
SCHA63T-K01 XYZ ±6g 13, 20, 46 or 300Hz (XYZ) ±7.3mg 4905 LSB/g Digital/SPI
SCHA63T-K03 XYZ ±6g 13, 20, 46 or 300Hz (XYZ) ±7.3mg 4905 LSB/g Digital/SPI

* −40°C~+110°C(3σ)

* ±3 sigma from the initial measurement

For more detail datasheets, Please contact us:

Contents

  • SCHA63T-K03 Datasheet (full)
  • SCHA63T-K01 Datasheet (full)
  • Assembly instructions for SCHA600
  • C-code example