Select your region & language

Pyroelectric Infrared SensorsLENS (Only for the LEAD TYPE IRA-S Series)

Product Status

  • To be discontinued
Read more

This is a Fresnel lens for the lead type IRA-S series.
Please select a lens suitable for the desired detection area.

  • *The lens cannot be used on its own, so please use it together with a sensor.
  • *This product cannot be used with SMD types.
LENS (Only for the LEAD TYPE IRA-S Series)

Features

  • Because a Fresnel lens can be made thinner in comparison to a typical convex lens, it helps make sensors lighter and smaller.
  • It is designed to pass the rays through the same point (focal point) and possesses the same function as a typical lens.

Applications

Select the lens according to the detection area and mounting location.
The following page explains infrared sensor lens necessity.

Series Lineup

Click on the product numbers in the table below to view various information such as the appearance, shape, detailed specs, and mounting information.

Stock check for evaluation samples, product inquiries

Stock check and purchase evaluation samples
on the following page

Feel free to contact us using the inquiry form to request a quote,
for consultations, or if you have any questions.

  • *Check the following page for information on how to purchase products and requesting samples.