Sensors3-axis Gyroscope and 3-axis Accelerometer SCHA63T-K03

3-axis gyro sensor (±300°/s), 3-axis acceleration sensor (±6g) integrated/
SCHA63T-K03
Industrial, construction equipment compatibility: IMU, navigation, machine control and induction, robot control, dynamic tilt

  • Cross-axis calibration enables better than 0.14° orthogonality
  • Gyro bias instability down to 1°/h level
  • Gyro noise density level 0.0015°/s/√𝐻𝑧
  • Stable Offset and Sensitivity over full temperature range
Applications
  • Inertial measurement unit, machine control system, dynamic tilt
Specifications
  • Supply Voltage: 3.0-3.6V
  • Output Typ: SPI
(Gyroscope)
  • Axis: Z
  • Maximum Range: ±300°/s
(Accelerometer)
  • Maximum Range: ±6g

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".