Select your region & language

Crystal UnitsXRCGA_F_A Series (For Automotive)

SMD Type Crystal Units
Frequency: 20 to 50MHz
Size: 2.0 × 1.6 × 0.7mm
Resin sealed package
Complying with AEC-Q200
Operation temperature compensation of 150°C
Two-terminal electrodes

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.

They are ideal for automotive application such as Comfort and Security.

XRCGA_F_A Series

Recommendable Part Number

Series

Swipe left or right to change screens View in landscape mode.
Series Frequency Frequency Tolerance Frequency Shift by
Temperature
Frequency Aging Equivalent Series
Resistance (max.)
Load Capacitance Drive Level
(max.)
XRCGA-F-A 20/25/27/40/50MHz 25/27/40MHz: ±15ppm max.
20/50MHz: ±30ppm max.
150°C compatible type.: ±40ppm max.
25/27MHz: ±35ppm max.
20/40/50MHz: ±45ppm max.
(−40 to +125°C)
150°C compatible type.: ±140ppm max.
(−40 to +150°C)
25/27MHz: ±10ppm/15 years
20MHz: ±30ppm/15 years
40/50MHz: ±20ppm/15 years
150°C compatible type.: ±30ppm/10 years
20MHz: 150Ω
25MHz: 100Ω
27MHz: 80Ω
40/50MHz: 50Ω
150°C compatible type.: 160Ω
8pF
*Other values available
300μW

Part Numbering

XRCGB 30M000 F3M 00 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example: 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging