Select your region & language

Crystal Units XRCGE_F_A Series (For Automotive)

SMD Type Crystal Units
Frequency: 20 to 50MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package
Complying with AEC-Q200

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 8pF or others, please specify a load capacitance to optimum value.


Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for automotive application such as TPMS/Remote Keyless Entry(RKE).

XRCGE_F_A Series

1Recommendable Part Number

2Series

Swipe left or right to change screens View in landscape mode.
Series Frequency Frequency Tolerance Frequency Shift by Temperature Frequency Aging Equivalent Series Resistance
(max.)
Load Capacitance Drive Level
(max.)
XRCGE-FXA 24/25/30MHz ±50ppm max.(Total) 24MHz:110Ω
25MHz:90Ω
27MHz:70Ω
30MHz:65Ω
6pF, 8pF
*Other values available
300μW
XRCGE-F-A 20.0MHz ±30ppm max. ±45ppm max.
(-40 to +125°C)
±5ppm max./year 150Ω 8pF
*Other values available
300μW

Part Numbering

XRCGE 20M000 F3A 1B R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example : 30.0000MHz → 30M000)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "00".
  5. Packaging